EPIC® MH Gigabit Modul
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
EPIC® MH Gigabit Modul
- Modular connector system, mateable with the market standard
- Gigabit module for Ethernet data rates up to 10 GBit/s, Cat. 7
Benefits
- Gigabit module, all around shielded, 4 pair of wires, in conjunction with Cat.7 CU cables, a transmission rate up to max. 10 GBit/s (according IEEE 802.3) is achieved
- EPIC® MH system is mateable with the market standard
- The mix of different functions in one plug guarantees high flexibility
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Application range
- Industrial machinery and plant engineering
- Industry 4.0 applications
- Robotics industry
- Renewable energy
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector
Rated voltage (V)
- 50
Rated impulse voltage
- 0,8 kV
Rated current (A)
- 5
Pollution degree
- 3
Flammability
- UL94 V-0
Number of contacts
- 8 + 0 + PE
Material
- PA Polyamid
- Zinc die-cast
Cycle of mechanical operation
- 500
VDE-tested
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.