ÖLFLEX® 140 CY*

H05VVC4V5-K (EN 50525-2-51)

ÖLFLEX® 140 CY - H05VVC4V5-K harmonised PVC control cable, oil-resistant, screened, flexible and numbered for various applications, U0/U: 300/500 V

  • Oil-resistant according to EN 50363-4-1: TM5
  • Harmonised (HAR): H05VVC4V5-K
    and EMC compliant
  • CPR: Article number choice under www.lappkabel.com/cpr

Good chemical resistance Oil-resistant Interference signals

CE HAR EAC Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
ÖLFLEX® 140 CY H05VVC4V5-K
0035700
3 G 0.5 8 - 10 47 111.3
0035701
4 G 0.5 8.5 - 10.7 58 132.7
0035702
5 G 0.5 9.3 - 11.6 69 162.7
0035703
7 G 0.5 10.8 - 13.5 86 207.7
0035704
12 G 0.5 13.1 - 16.2 142 295
0035710
3 G 0.75 8.3 - 10.4 55 129.4
0035711
4 G 0.75 9.1 - 11.3 67 163.6
0035712
5 G 0.75 9.7 - 12.1 77.4 188.6
0035713
7 G 0.75 11.5 - 14.3 109 246.9
0035714
12 G 0.75 13.8 - 17.1 166 354.3
0035715
18 G 0.75 16.1 - 19.8 257.3 517
0035716
25 G 0.75 18.7 - 23 318.6 677.8
0035717
34 G 0.75 21.4 - 26.2 409.4 860.6
0035720
3 G 1.0 8.8 - 11 62 144.8
0035721
4 G 1.0 9.4 - 11.7 78.3 180.8
0035722
5 G 1.0 10.3 - 12.8 91 209
0035723
7 G 1.0 12.2 - 15.1 118 273
0035724
12 G 1.0 14.5 - 17.9 198 427.6
0035725
18 G 1.0 16.9 - 20.8 303.6 598.6
0035726
25 G 1.0 19.8 - 24.2 411.9 791.8
0035727
34 G 1.0 22.6 - 27.7 516.3 1,003.9
0035730
3 G 1.5 9.7 - 12.1 83 189.7
0035731
4 G 1.5 10.7 - 13.2 97.8 221.6
0035732
5 G 1.5 11.8 - 14.7 118 261.8
0035733
7 G 1.5 14.1 - 17.4 218 356.7
0035734
12 G 1.5 16.7 - 20.6 309.7 559.4
0035735
18 G 1.5 19.5 - 24 411.4 767.6
0035736
25 G 1.5 22.9 - 28 546.5 1049
0035740
3 G 2.5 11.3 - 14 115 241.5
0035741
4 G 2.5 12.6 - 15.5 163 298.3
0035742
5 G 2.5 13.9 - 17.2 191 363.7
0035743
7 G 2.5 16.5 - 20.3 288.9 487.2
0035744
12 G 2.5 19.8 - 24.3 516.6 743.6

Benefits

  • High acceptance in Europe due to Harmonisation

Application range

  • Plant engineering
    Industrial machinery
    Heating and air-conditioning systems
  • Machine tools
  • Mainly used in dry, damp and wet interiors (including water-oil mixtures), but not for outdoor use
  • For fixed installation under medium mechanical load conditions, and applications with occasional flexing at free, non-continuously recurring movement without tensile load or compulsory guidance
  • In EMC-sensitive environments
    (electromagnetic compatibility)

Product features

  • Flame-retardant according IEC 60332-1-2
  • Oil-resistant according to EN 50363-4-1: TM5
  • High degree of screening
    low transfer impedance
    (max. 250 Ω/km at 30 MHz)

Norm references / Approvals

  • EN 50525-2-51

Product Make-up

  • Fine-wire strand made of bare copper wires
  • PVC core insulation
  • Cores twisted in layers
  • PVC inner sheath, grey
  • Tinned-copper braiding
  • PVC outer sheath, high oil-resistance, grey (similar to RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.