SILVYN® EC
Benefits
- Cable damage can be prevented
- Additional sealing
- Easy to assemble
Application range
- In combination with protective conduit:
- SILVYN® FPAS
- Intersection or end sleeve
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000519
- ETIM 5.0 Class-Description: Terminal sleeve for protective hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000519
- ETIM 6.0 Class-Description: Terminal sleeve for protective hose
On request
- SILVYN® REC for FPAS67
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- NEC: PA66
REC: TPE
Temperature range
- NEC: -50°C to +135°C
REC: -50°C to +120°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.