SILVYN® FPAC
Benefits
- Fast assembly
- High tensile strength
- Optional extension of parallel corrugated conduits
Application range
- In combination with protective conduit:
- SILVYN® FPAS
- Conduit coupler for extension
Product features
- Removeable with a screwdriver
Note
- UV-resistant and weather-resistant
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001172
- ETIM 5.0 Class-Description: Coupler for corrugated plastic hoses
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001172
- ETIM 6.0 Class-Description: Coupler for corrugated plastic hoses
Certifications
- IEC EN 61386-23
On request
- IP68 / IP69 version
Colour delivered
- Grey (RAL 7031)
Black (RAL 9005), UV-resistant
Material
- PA66
Halogen-free
Protection rating
- IP 66
Temperature range
- -50°C to +135°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.