SILVYN® FPAX NPT
SILVYN® FPAX NPT - IP68/IP69 conduit fitting for SILVYN® FPAS
-
IP66
IP67 -
IP68 (2bar)
IP69
Benefits
- Fast assembly
- High tensile strength
- Watertight
- Vibration protection
Application range
- In combination with protective conduit:
- SILVYN® FPAS
- Applications with strong vibrations
Product features
- In black colour UV-resistant and weather-proofed
- Removeable with a screwdriver
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- NPT connection thread
- Body with inner sealing
- Upper part with integrated all-round toothing
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
Certifications
- IEC EN 61386-23
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- PA66
Halogen-free
Protection rating
- IP66
IP67 - IP68 (2bar)
IP69
Temperature range
- -50°C to +135°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.