SILVYN® KSE-M
SILVYN® KSE-M - metric conduit fitting with integrated EMC screening for SILVYN® FPAS
Benefits
- Fast assembly
- Vibration protection
- Additional cable strain relief
- Additional cable sealing
- Optimum screen connection (EMC)
Application range
- In combination with protective conduit:
- SILVYN® FPAS
- Used in areas where screened cables and wires need to have additional protection
Product features
- In black colour UV-resistant and weather-proofed
- Removeable with a screwdriver
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- Metric connection thread
- EMC cable gland
- Upper part with integrated all-round toothing
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001176
- ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose
Certifications
- IEC EN 61386-23
On request
- without EMC contacts
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- Nickel-plated brass
PA66
Halogen-free
Protection rating
- Conduit: IP66
Cable: IP68
Temperature range
- -30°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.