SILVYN® FPAX Y
SILVYN® FPAX Y - divider in Y-shape for SILVYN® FPAS
Benefits
- Fast assembly
- High tensile strength
- Watertight
- Vibration protection
Application range
- In combination with protective conduit:
- SILVYN® FPAS
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001172
- ETIM 5.0 Class-Description: Coupler for corrugated plastic hoses
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001172
- ETIM 6.0 Class-Description: Coupler for corrugated plastic hoses
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- PA66
Halogen-free - Polyester Elastomer
Protection rating
- IP66
IP67
IP68 (2 bar)
IP69
Temperature range
- -50°C to +135°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.