SILVYN® FLEXILOK PG
SILVYN® FLEXILOK PG - PG threaded conduit fitting
- extremely economical
- Small purchasing unit
Benefits
- Fast assembly
- Easy to assemble
- Cost-effective conduit gland
- No loose parts
- New space-saving design
Application range
- Mechanical engineering
- Control cabinet manufacturing
- Moving applications
- Applications with limited space
- Building Installation
Product features
- In black colour UV-resistant and weather-proofed
- One-piece slim design
- Halogen and cadmium-free
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- PG connection thread
- One-piece body
- Special clamping system
Note
- Removeable with a screwdriver
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001176
- ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose
Norm references / Approvals
- IEC EN 61386-23
On request
- PG 7 for FPAS 10
PG 36 for FPAS 42
PG 48 for FPAS 54
Colour delivered
- Grey (RAL 7031)
Black (RAL 9005), UV-resistant
Material
- PA66
Halogen-free
Protection rating
- IP 66
Temperature range
- -40°C to +120°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.