- Lapp Products Catalog
- Products
- Catalogue
- Protective cable conduit systems and cable carrier systems
- Metal protective cable conduit systems
- Galvanized steel versions
- SILVYN® US-M
SILVYN® US-M







SILVYN® US-M is a nickel-plated brass conduit fitting that offers IP40 / IP54 / IP66 protection degree depending on the used conduit
Benefits
- High tensile strength
- Space-saving
- Vibration protection
- All-purpose
- Fast and easy assembly
Application range
- In combination with protective conduit:
- SILVYN® AS/AS-P/EDU-AS/EMC AS-CU
- Mechanical engineering
- Plant engineering
Product features
- Compact design
Product Make-up
- Metric connection thread
- Hexagonal collar
- Threaded sleeve
- Sealing element
- Cap nut
Note
- PG threaded versions are to be found in the online catalogue
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
Material
- Body: nickel-plated brass
Sealing ring: TPE
Protection rating
- IP 40 (with SILVYN® AS, EDU-AS and EMC AS-CU)
IP 65 (with SILVYN® AS-P)
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.