EPIC® POWER M12M Screw termination
Circular connectors for servomotors and power supply
This compact M12 connector comes into play if 5 conductors + PE are to be connected. It is used to supply power to smaller devices and systems (630 V, 8 A per contact). The M-coding prevents incorrect plugging with other connectors.
Benefits
- High stability thanks to impact-resistant polyamide.
- Compact contact arrangement enables 5 contacts + 1 PE contact in little assembly space.
- The mechanical M-coding of the connector face prevents incorrect plugging with mating connectors.
- The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
- Available in different designs.
Application range
- For supplying power to smaller devices and systems in a wide range of applications.
- Good oil and chemical resistance.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 630 V
Rated impulse voltage
- 6 kV
Rated current (A)
- 8 A
Pollution degree
- 3
Number of contacts
- 5+PE
Termination methods
- Screw termination: 0.5 - 2.5 mm²
Protection rating
- IP 67
Cycle of mechanical operation
- 100
Temperature range
- -25°C ... +85°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.