EPIC® MC 3.6 machined contacts 16 mm2

For inserts and modules of the EPIC® rectangular connectors

The machined contacts for conductor cross-section 16 mm² are supplied in packaging units of 20 pieces. It is recommended to also order the crimping dies.

  • Crimping contact for power modules
  • silver plated and passivated contacts
Article number Article descriptionInsertsVersionCross-section (mm²)SurfacePieces / PU
Contacts
44424014
EPIC® Modular SCEM AG 16 D=3.6Crimping contacts for HC2 modulesmale16Ag20
44424015
EPIC® Modular BCEM AG 16 D=3.6Crimping contacts for HC2 modulesfemale16Ag20
Ring lug for Protection earth
44424029
EPIC® KB 16-4RRing cable lug to connect a 16mm² protective wire to the module frameRinglug16-10

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Contact resistance

  • < 1 mOhm

Contacts

  • Copper alloy, hard silver-plated

Cycle of mechanical operation

  • 500

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.