EPIC® MC 2.5 stamped contacts-on-reel

For inserts and modules of the EPIC® rectangular connectors

The stamped contacts are coiled up in reels of 100 or 200 pieces for use with conductor cross-sections from 0.5 to 1.5 mm² and 1.5 to 2.5 mm².

  • silver plated and passivated contacts
  • for very fast crimping with Hand crimping tool for contacts on reel
  • Two crimp areas with wire and insulation crimp

CSARU

Article number Article descriptionContact typeConductor cross-section (mm²)SurfaceStripping length (mm)NotePieces / PU
Contacts
11208000
EPIC® MC SCBG AG 0.5-1.5 200 LImale0.5 - 1.5Ag3.5 + 0.51 reel (PU) = 200 contacts1
11209000
EPIC® MC BCBG AG 0.5-1.5 200 LIfemale0.5 - 1.5Ag3.5 + 0.51 reel (PU) = 200 contacts1
11208500
EPIC® MC SCBG AG 1.5-2.5 100 LImale1.5 - 2.5Ag3.5 + 0.51 reel (PU) = 100 contacts1
11209500
EPIC® MC BCBG AG 1.5-2.5 100 LIfemale1.5 - 2.5Ag3.5 + 0.51 reel (PU) = 100 contacts1

Product features

  • Stamped crimping contact silver plated on small reel
  • use Hand crimping tool 11147005 for cross section from 0.5 to 1.5mm²
    use Hand crimping tool 11147006 for cross section from 1.5 to 2.5mm²

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.