EPIC® MC 2.5 machined contacts

For inserts and modules of the EPIC® rectangular connectors

The machined contacts for conductor cross-section from 0.5 to 4 mm² are available as female and male pins.

silver plated and passivated contacts

CSA RU

Article number Article description Version Conductor cross-section (mm²) Cross-section identification Surface Stripping length (mm) Pieces / PU
Contacts
1121300C
MC 2.5 machined male 0.5 - Ag 7.8 100
1121800C
MC 2.5 machined female 0.5 - Ag 7.8 100
1121310C
MC 2.5 machined male 1 1 Ag 7.8 100
1121810C
MC 2.5 machined female 1 1 Ag 7.8 100
1121320C
MC 2.5 machined male 1.5 2 Ag 7.8 100
1121820C
MC 2.5 machined female 1.5 2 Ag 7.8 100
1121330C
MC 2.5 machined male 2.5 3 Ag 7.8 100
1121830C
MC 2.5 machined female 2.5 3 Ag 7.8 100
1121340C
MC 2.5 machined male 4 - Ag 7.8 100
1121840C
MC 2.5 machined female 4 - Ag 7.8 100

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.