EPIC® M-D 1.0 D-Sub stamped contacts-on-reel

For inserts and modules of the EPIC® rectangular connectors

  • Gold plated contacts in 2 quality levels
  • for automated production with crimping machine
  • Two crimp areas with wire and insulation crimp

CSARU

Article number Article descriptionContact typeConductor cross-section (mm²)SurfaceStripping length (mm)NotePieces / PU
Contacts
44429011
EPIC® D-SUB SCBG AU G2 0,08-0,22 (500)male0.08 - 0.22Au (0.8 µm)2.5 + 0.51 reel (PU) = 500 contacts1
44429007
EPIC® D-SUB BCBG AU G2 0,08-0,22 (500)female0.08 - 0.22Au (0.8 µm)2.5 + 0.51 reel (PU) = 500 contacts1
44429013
EPIC® D-SUB SCBG AU G3 0,08-0,22 (500)male0.08 - 0.22Au (0.1 µm)2.5 + 0.51 reel (PU) = 500 contacts1
44429009
EPIC® D-SUB BCBG AU G3 0,08-0,22 (500)female0.08 - 0.22Au (0.1 µm)2.5 + 0.51 reel (PU) = 500 contacts1
44429012
EPIC® D-SUB SCBG AU G2 0,22-0,56 (500)male0.22 - 0.56Au (0.8 µm)2.5 + 0.51 reel (PU) = 500 contacts1
44429008
EPIC® D-SUB BCBG AU G2 0,22-0,56 (500)female0.22 - 0.56Au (0.8 µm)2.5 + 0.51 reel (PU) = 500 contacts1
44429014
EPIC® D-SUB SCBG AU G3 0,22-0,56 (500)male0.22 - 0.56Au (0.1 µm)2.5 + 0.51 reel (PU) = 500 contacts1
44429010
EPIC® D-SUB BCBG AU G3 0,22-0,56 (500)female0.22 - 0.56Au (0.1 µm)2.5 + 0.51 reel (PU) = 500 contacts1
44429030
EPIC® D-SUB SCBG AU G3 0,22-0,56 (10k)male0.22 - 0.56Au (0.1 µm)2.5 + 0.51 reel (PU) = 10.000 contacts1
44429031
EPIC® D-SUB BCBG AU G3 0,22-0,56 (10k)female0.22 - 0.56Au (0.1 µm)2.5 + 0.51 reel (PU) = 10.000 contacts1

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.