EPIC® SIGNAL D-SUB Contacts
EPIC® SIGNAL DSUB contacts for M23 DSUB inserts, MC 20 module, MH Gigabit module
Made in Germany
Termination methods
- Crimp termination: 0,25mm² ... 1,0mm²
Material
- brass gold plated CuZn / Au
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.