EPIC® CRIMP TOOL DIGITAL SMALL
for small machined EPIC® contacts
EPIC®
Crimp tool Digital small, digital crimping tool for crimping of small machined contacts, electronic wear monitoring and calibration option
Crimping tool with digital display for crimping of small machined contacts
Product features
- Crimping tool for crimping of small machined pin and socket contacts
- Simple and accurate setting with scroll wheel and digital Display
- Reliable crimping by forced lock and synchronous movement of the crimping indent. Pliers open only after complete pressing
- Electronic wear monitoring and calibration option with enclosed test pin
- Four indent crimp has a homogeneous crimp over a large cross sectional area for a long life with low contact resistance
Termination methods
- 0.08 - 2.5 mm²
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.