MC 10.0 machined contacts

For inserts and modules of the EPIC® rectangular connectors

The modular crimping contacts 10.0 are suitable for maximum cross-sections and currents and their internal resistance is less than 1 milliohm.

  • Crimping contacts for maximum cross sections and currents
  • silver plated and passivated contacts
Article number Article descriptionInsertsVersionCross-section (mm²)SurfacePieces / PU
Contacts
44424032
Modular SCEM AG 50 D=10.0Crimping contacts for HHC1 modulesmale50Ag10
44424035
Modular BCEM AG 50 D=10.0Crimping contacts for HHC1 modulesfemale50Ag10
44424033
Modular SCEM AG 70 D=10.0Crimping contacts for HHC1 modulesmale70Ag10
44424036
Modular BCEM AG 70 D=10.0Crimping contacts for HHC1 modulesfemale70Ag10
44424034
Modular SCEM AG 95 D=10.0Crimping contacts for HHC1 modulesmale95Ag10
44424037
Modular BCEM AG 95 D=10.0Crimping contacts for HHC1 modulesfemale95Ag10
Crimping die for contacts of HHC1 modules
44424038
TOOL DIE D=10.0/50 mm²Crimping dies-50-1
44424039
TOOL DIE D=10.0/70 mm²Crimping dies-70-1
44424040
TOOL DIE D=10.0/95 mm²Crimping dies-95-1

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000796
  • ETIM 6.0 Class-Description: Contact for industrial connectors

Contact resistance

  • < 1 mOhm

Material

  • Copper alloy, hard silver-plated

Cycle of mechanical operation

  • 500

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.