Crimping tool for contacts-on-reel D-Sub
For inserts and modules of the EPIC® rectangular connectors
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.