EPIC® Coding parts

The coding pin can replace one or more mounting bolts in rectangular connectors.

Article number Article descriptionPackaging unit
EPIC® H-Q 12 Codepin
44424052EPIC® H-Q 12 Key Pin20
EPIC® H-A 3/4 Code pin
10451400
EPIC® H-A 3/4 Code pin50
Key pin
10019000
EPIC® Key pin50
Guide pin, guide socket
11281000
EPIC® Guide socket50
11280000
EPIC® Guide pin50

Application range

  • Accessories for an effective use of EPIC® rectangular connectors

Product features

  • For rectangular connector inserts, the key pin replaces one or more fastening screws. This enables simple coding.
  • In rectangular connector inserts, the guide pin replaces the fastening screws on one side and on the other side the guide socket replaces the screw. This enables a lot of coding possibilities. Also the connector gets a perfect guiding and prevents a skew mating
  • The H-A 3 / H-A 4 code pin is pressed into a contact cavity instead of a socket contact. The corresponding pin contact is removed, meaning one electrical contact will be lost.
  • The H-Q 5 coding is pushed into the connector insert instead of an H-BE socket contact. The corresponding pin contact is removed, meaning one electrical contact will be lost.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002311
  • ETIM 5.0 Class-Description: Coding for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002311
  • ETIM 6.0 Class-Description: Coding for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.