EPIC® ULTRA Protective cover for housing H-B

The protective cover made of thermoplastic is suitable for use with H-B 6, H-B 10, H-B 16, H-BA 24 and H-B 32 housings.

Mechanical resistanceReliabilityWaterproof

Article number VersionBoltsClampPackaging unit
ULTRA Protective Cover for panel and surface mount bases
70250250
for housing ULTRA H-B 62-1
ULTRA Protective Cover for hoods
70250254
for housing ULTRA H-B 6-Single lever1
70250257
for housing ULTRA H-B 24-Double Lever1

Product features

  • Protective cover for EPIC® ULTRA housings
  • Without retaining cord
  • Protective cover made of FDA approved material
  • Protective cover for hoods with stainless steel levers and bolts

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002314
  • ETIM 5.0 Class-Description: Cap for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002314
  • ETIM 6.0 Class-Description: Cap for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.