EPIC® Fixing screws
The fastening screws can be used to securely connect the inserts to the H-A 3 housings.
Spare part screws for fixing EPIC® inserts in housings
Application range
- Accessories for an effective use of EPIC® rectangular connectors
Product features
- Spare parts for fastening inserts in H-A 3 housings
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.