EPIC® Protective cover H-B
The protective cover made of thermoplastic is suitable for use with H-B 6, H-B 10, H-B 16, H-BA 24 and H-B 32 housings.
Product features
- Retaining cord with cable lug for attachment with screw on mounting base or wall
- Retaining cord with variable loop for attachment to the cable
- Protective cover made of thermoplastics for H-B 6, H-B 10, H-B 16, H-B 24, H-B 32 housings
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002314
- ETIM 5.0 Class-Description: Cap for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002314
- ETIM 6.0 Class-Description: Cap for industrial connectors
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.