EPIC® Collar

Never be without it: the metal collar quickly frees up more room in the connector housing. PG articles compensate for different connection threads (metric to PG) as adapters. Different variants of the collar are available.

Suitable for outdoor useAssembly timeReliability

Article number
10016001
10016002
10016003
10016000
10016004
10016005
10016006
10016007

Benefits

  • Creates additional room in the connector housing and acts as an adapter, depending on the variant, for providing compatibility between the metric and the PG connection thread.
  • Simple assembly by using an open-end wrench.
  • Available in different thread sizes.
  • Can be combined with metric or PG cable glands (depending on the article).
  • Mounted O-ring enables optimum sealing to the housing (protection class IP 68 (5 bar)).

Application range

  • Can be used with many EPIC® rectangular connector housings.
  • Withstands high chemical and mechanical stress.
  • Suitable for outdoor use.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000938
  • ETIM 5.0 Class-Description: Enlargement/reducing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000938
  • ETIM 6.0 Class-Description: Enlargement/reducing ring

Material

  • Nickel-plated brass

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.