EPIC® Flat gaskets for housings H-A und H-B
The seal is the essential replacement part for the built-in inserts of H-A and H-B types.
Application range
- Accessories for an effective use of EPIC® rectangular connectors
Product features
- Flat gaskets as spare parts for panel-mount base
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.