EPIC® Locking levers for H-A, H-B

The metal levers function as closing levers and spare parts for the connector housings of H-A and H-B types.

Article number Article descriptionVersionMaterialPackaging unit
Single and double levers for H-A and H-B housings
10458000
H-A 10 LBsingle lever for H-A 10 housingSteel10
10468000
EPIC H-A 16 LB/H-B 32 QBsingle lever for H-A 16 housing, double lever for H-B 32 housingSteel10
10480100H-A 32 QBdouble lever for H-A 32 housingSteel10
10049000
H-B 10-24 QBdouble lever for H-B 10 - 24 housingSteel10
10017000
H-B 6 LBsingle lever for H-B 6 housingSteel10
10017100
H-B 6 LB-Ksingle lever for H-B 6 housingStainless steel10

Product features

  • Locking levers as spare parts for H-A and H-B housings

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.