EPIC® CE6326 Connector RJ45
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
The modular connector can be ideally combined with the 4-pair flexible ETHERLINE Cat. 5e cable and can be used, for example, in investment construction.
RJ45 connector suitable for RJ45 module
Benefits
- RJ45 connector for use in the module MCS 8 RJ45
Application range
- Plant engineering
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000309
- ETIM 5.0 Class-Description: Module for active network component/network unit
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000309
- ETIM 6.0 Class-Description: Module for active network component/network unit
Rated voltage (V)
- max. 125 V
Rated current (A)
- max. 1.5 A
Pollution degree
- 3
Contacts
- Copper alloy, gold-plated
Number of contacts
- 8 + 0 + PE
Termination methods
- IDC/piercing termination:
Cat 5, AWG 24-26
Cycle of mechanical operation
- 100
Temperature range
- -20 °C ... +85 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.