EPIC® MC Module: Cage clamp 4pole
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
The module with spring-type terminal ensures fast connection with spring pin and has 4 contacts. It can be used, for example, in printing presses.
Fast connection by cage spring
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Application range
- Plant engineering
- Printing machines
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- 400 V
Rated current (A)
- 14 A
Pollution degree
- 3
Contact resistance
- 1.5 - 4 mohm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 4
Termination methods
- Cage clamp termination: 0.5 - 2.5 mm²
Stripping length (mm)
- 10
Cycle of mechanical operation
- 100
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
