EPIC® MC module: HC1+PE
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
The power module with screw termination and reinforced protective grounding is suitable for use in printing presses and control systems.
- High power module with screw connection and reinforced protection earth
- Lever for rapid removal of the module
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Screw connection up to 25mm² for easy assembly without speciall tools
- Separate protective conductor for increased safety
Application range
- Plant engineering
- Printing machines
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- IEC: 1000 V
UL: 600 V
CSA: 600 V
Rated current (A)
- 82 A
Pollution degree
- 3
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 1 + PE
Termination methods
- Screw termination: 10 - 25 mm²
Stripping length (mm)
- 15
Cycle of mechanical operation
- 100
VDE-tested
- Certified production control: VDE-REG. no. A870
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
