Power module: HHC2
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
The power module ensures high currents for sufficient reservation of energy and contains the crimping contact that is resistant against vibrations.
- High current for sufficient power reserves
- Lever for rapid removal of the module
Benefits
- High current transfer
- The mix of different functions in one plug guarantees high flexibility
- Crimp connection for permanent vibration proof contacting
Application range
- Mechanical and plant engineering
- Robotics industry
- Control engineering
- Renewable energy
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- 1000
Rated impulse voltage
- 8 kV
Rated current (A)
- 150
Pollution degree
- 3
Number of contacts
- 2
Termination methods
- Crimp termination: 16 mm² ... 35 mm²
Material
- PA6
Cycle of mechanical operation
- 500
Temperature range
- -40°C to +125°C
- * Trade product, no Lapp product
- Due to reduced cross sections at PE contacts of frames, the PE contact has to be additionally protected against short circuits by using a protection circuit offering a sufficiently short breaking time (<0.25s).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
