EPIC® MC Module: Koax 3pole
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
The three-pole coaxial module is suitable for transmission of RGB video signal in a single module. It combines more functions in single connector, which therefore makes it more flexible.
RGB video signal transmission in one module
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Application range
- Plant engineering
- Light & sound technology
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- 250 V
Pollution degree
- 3
Contact resistance
- < 2,7 mOhm
Contacts
- Copper alloy, gold-plated
Number of contacts
- 3
Termination methods
- Solder termination: var. coax cables
Cycle of mechanical operation
- 100
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
