EPIC® MC Module: RJ45

The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.

The power module has 4 power and 8 data contacts and can be used in investment construction and control systems.

CAT.5-Performance

Supplementary automation components from LappMechanical and plant engineeringWind Energy

Article number Article descriptionContact typeNumber of operating contactsSlotsPieces / PU
Module: RJ 45 (occupies 2 slots in the frame)
10344300
MCS 8 RJ45male4 + 8 + PE25
10345300
MCB 8 RJ45female4 + 8 + PE25

Benefits

  • The mix of different functions in one plug guarantees high flexibility
  • Assembly of individual connectors, suitable for different applications

Application range

  • Plant engineering
  • Control engineering

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002641
  • ETIM 5.0 Class-Description: Modular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002641
  • ETIM 6.0 Class-Description: Modular connector (industrial connector)

Rated voltage (V)

  • max. 600 V/max. 125 V

Rated current (A)

  • max. 10 A/max. 1.5 A

Pollution degree

  • 3

Contacts

  • Copper alloy, gold-plated

Number of contacts

  • 4 Power + 8 Data

Termination methods

  • Power: crimp termination: 0.14 - 2.5 mm², Data: IDC/piercing termination: Cat5, AWG 24-26

Cycle of mechanical operation

  • 100

Temperature range

  • -20 °C ... +85 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.