EPIC® MC module: HC4+PE
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
The high-voltage signal and power module combine a greater number of functions, which ensures a high level of flexibility. It can be used, for example, in robotics.
- Suitable for processing with contacts on reel
- for automated production with crimping machine
Article number | Article description | Contact type | Number of operating contacts | Slots | Packaging unit | |
---|---|---|---|---|---|---|
Module: high voltage 4-pin + PE | ||||||
10383200
| MCS 5 CG | male | 4 + PE | 1 | 10 | |
10383300
| MCB 5 CG | female | 4 + PE | 1 | 10 |
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Application range
- Plant engineering
- Printing machines
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- 1000 V
Rated current (A)
- 16 A
Pollution degree
- 3
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 4 + PE
Termination methods
- Crimp termination: 0.5 - 2.5 mm²
Cycle of mechanical operation
- 100
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.