EPIC® MC Module: 3pole
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
The three-pole signal module contains 3 contacts and is suitable for use in control systems, investment construction and printing presses.
Very high current transfer in a small space
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Application range
- Plant engineering
- Printing machines
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- 630 V
Rated current (A)
- 40
Pollution degree
- 3
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 3
Termination methods
- Crimp termination: 1.5 - 10 mm²
Cycle of mechanical operation
- 100
VDE-tested
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
