EPIC® ULTRA H-A 3 EGS
The robust and reliable built in housing as EMC version
EPIC® Rectangular connector housing EMC protection, corrosion resistant, UL50E, Nema250
- EMC protection
- Corrosion-resistant
- Made in Germany
Article number | Article description | M | Pieces / PU | |
---|---|---|---|---|
Screw mounted housing M20, angled, with one cable entry | ||||
10423640
| EPIC ULTRA H-A 3 EGS M20 | 20 | 10 |
Benefits
- The EPIC® ULTRA H-A 3 range comprises the smallest EMC housings in the heavy-duty industrial connector sector and ensures safe plug connections in a small amount of space.
- The built-in housing is mateable by many commercially available hood housings.
- The arrow as a new design element on the surface of the housing is easy to feel and simplifies plugging in spatially confined and possibly poorly visible application areas.
- With straight cable entry for orderly cable routing and to prevent excessive bending of the cable.
- Simple mounting on the enclosure by screwing in and fixing with locknut.
Application range
- To protect the connector insert from environmental influences.
- Especially for environments where the product is getting into contact with water, cleaning agents and saline substances.
- Especially for environments where electromagnetic compatibility (EMC) is required.
- For use with many EPIC® rectangular connector inserts.
- Withstands high environmental and mechanical stresses.
Product features
- Screw mounted housing M20, angled, with one cable entry
- Resistance to cyclic salt spray is tested according to IEC 68-2-52, severity level 2
- Salt spray testing according to DIN EN ISO 9227, method NSS, period of test 480 hours
- Corrosion-resistant according to DIN EN 6988
- Delivery including stainless steel screw for the inserts
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: nickel-plated zinc diecasting
Lever: stainless steel
Sealing: NBR
Protection rating
- IP 66 / IP 68 1 meter / 10 hours (locked)
- NEMA 250, UL50E: 12, 4, 4X (latched)
VDE-tested
- UL: in preparation
- VDE: in preparation
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.