EPIC H-Q 002
With five working contacts in the proven crimp technology and one PE contact with screw termination.
A real powerhouse! The 2+PE rectangular connector insert with axial screw connection is really powerful - up to 40 A - despite its extremely space-saving size. Only an Allen key is required for the connection. Available in two variants with a rated voltage of 400 V or 830 V.
Benefits
- Powerful up to 40 A despite extremely space-saving size for very small devices
- Available in variants with a rated voltage of 400 V or 830 V. Article names with the suffix "V" are designed for a rated voltage of 830 V.
- Axial screw clamp technology allows service-friendly connection without special crimping tool, saves costs and is suitable for removable connections.
- Simple cable connection using an Allen key.
- Designed for use where space is limited thanks to small size.
Application range
- For connecting devices and machines to a power supply in various applications, including signal transmission.
- For use with EPIC® H-A 3 series housings
- Suitable for outdoor use, taking into account the temperature range.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
Rated voltage (V)
- 400 V
Rated impulse voltage
- 6 kV
Rated current (A)
- 40
Flammability
- UL94 V-0
Contact resistance
- < 1 mOhm
Number of contacts
- 2 + PE
Termination methods
- Axial screw termination
Material
- PC, polycarbonate
Cycle of mechanical operation
- 500
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.