EPIC® H-Q 12
Multi-pole insert for the small H-A 3 housing
Small, strong, robust - this 12+PE rectangular connector insert with crimp termination is a real all-rounder! It delivers a power of up to 10 A, impresses with its very compact design and is made of a robust and non-flammable plastic in accordance with UL94 V-0. Practical: UL approval and compatibility with standard plug connections.
- 12 power contacts in confined spaces
- Space saving, crimping contact
Article number | Article description | Contact type | Packaging unit | |
---|---|---|---|---|
44424071 | EPIC H-Q 012/0 MC | male | 10 | |
44424072 | EPIC H-Q 012/0 FC | female | 10 |
Benefits
- High power up to 10 A despite extremely space-saving design for very small devices.
- Crimp connection creates a vibration-proof connection, ensures maximum contacting reliability between contact and cable and is suitable for automated assembly.
- Mateable with market standard connectors.
- Made of robust plastic (flammability class V-0 according to UL94 test method for the flammability of plastics).
- UL certification according to technical data enables use of the product in the North American region.
Application range
- For power supply connection of devices and machines in various applications.
- Typical areas of application are electric motors and servo drives.
- For use with EPIC® H-A 3 series housings
Rated voltage (V)
- IEC: 400 V
UL: 600 V
CSA: 600 V
Rated impulse voltage
- 6 kV
Rated current (A)
- 10 A
Flammability
- UL94 V-0
Contact resistance
- < 0.3 mOhm
Number of contacts
- 12 + PE
Termination methods
- Crimp termination
Cycle of mechanical operation
- 500
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.