EPIC® H-Q 5 PE-Screw termination
Connector insert with 5 crimping contacts and protection earth screwing contact
Compact, 5-pole rectangular connector insert, powerful up to 30 A, with screwable PE contact.
- Compact, powerful standard insert
- Space saving, crimping contact
- Made in Germany
Benefits
- Powerful up to 30 A thanks to compact arrangement of the 5 power contacts.
- Crimp connection creates a vibration-proof connection, ensures maximum contacting reliability between contact and cable and is suitable for automated assembly.
- Protective earth (PE) can be connected in two ways: Variant "PE-S" can be used with a PE screw contact, variant "PE-C" with a PE crimp contact.
- Mateable with market standard connectors.
- Suitable for conductor cross-sections from 0.14 - 4.0 mm².
Application range
- For power supply connection of devices and machines in various applications.
- Suitable for wiring inside the control cabinet.
- Can be used with many EPIC® rectangular connector housings.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- 400 V
Rated impulse voltage
- 6 kV
Rated current (A)
- 30 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 2 mOhm
Number of contacts
- 5 + PE
Termination methods
- Crimp termination: 0.14 - 4.0 mm²
- Screw termination PE: 0.25 mm² ... 4.0 mm²
Material
- Polyamide
Cycle of mechanical operation
- 500
VDE-tested
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +120°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
