UNITRONIC® CY PiDY (TP)
Screened data transmission cable with copper-wrapped twisted pairs
UNITRONIC® CY PiDY (TP): Low-frequency data cable, Flexible, PVC, Screened, Twisted Pairs with copper wrapping screen, Inner sheath, Grey, IEC flame retardant
PiDY = Pairs with copper wire wrapping and PVC sheath
Benefits
- Decoupling of circuits by means of
twisted-pair (TP) design (crosstalk effects) - Individually screened pairs and the overall braid minimise electrical interference
Application range
- Cable should be used in areas with high levels of electromagnetic interferences
- Data processing, process control systems, machining centres, security systems and electronics
- Suitable for the transmission with varying in frequency and voltage or sensitive signals
- For fixed installation and flexible use
- Dry or damp rooms
Product features
- The cable remains flexible despite multiple screening
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- Based on VDE 0812
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation made of PVC
- Cores twisted into pairs
- Copper wrapping over pairs
- Inner sheath made of PVC over screened pairs
- Tinned-copper braiding
- Outer sheath made of PVC
Outer sheath colour: grey (similar to pebble grey/ RAL 7032)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- DIN 47100, refer to Appendix T9
Mutual capacitance
- C/C: approx. 120 nF/km
C/S: approx. 160 nF/km
Inductivity
- approx. 0.65 mH/km
Conductor stranding
- Stranded conductor, fine-wire
Minimum bending radius
- Fixed installation: 6 x outer diameter
Loop resistance
- < 160 Ohm/km
Characteristic impedance
- Approx. 65 Ohm
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.