UNITRONIC® LiYY

Data cable with colour code according to DIN 47100

UNITRONIC® LiYY: Low-frequency PVC data cable DIN47100 coded Flexible (0.34mm² multi-wire Maxi TERMI-POINT®) Flame retardant, Instrumentation Control Automation

The classic for multi-functional use

Article number Number of cores and mm² per conductor Outer diameter (mm) Copper index (kg/km) Weight (kg/km)
UNITRONIC® LiYY
0028202
2 x 0.14 3.2 2.7 13.2
0028203
3 x 0.14 3.4 4.05 16
0028204
4 x 0.14 3.6 5.4 18.9
0028205
5 x 0.14 3.9 6.72 22.2
0028207
7 x 0.14 4.2 9.45 28.4
0028208
8 x 0.14 4.9 10.2 35.2
0028210
10 x 0.14 5.2 13.5 41.2
0028212
12 x 0.14 5.6 16.2 48.4
0028214
14 x 0.14 5.8 18.9 52.9
0028216
16 x 0.14 6.1 21.6 59.1
0028220
20 x 0.14 7 27 70.8
0028225
25 x 0.14 7.8 33.6 87.2
0028236
36 x 0.14 8.6 48.6 126.8
0028237
37 x 0.14 8.9 49.7 118
0028240
40 x 0.14 9.3 54 139.1
0028250
50 x 0.14 10.4 67.5 170.9
0028256
56 x 0.14 10.7 78.4 187
0028302
2 x 0.25 3.8 4.8 18
0028303
3 x 0.25 4 7.2 22
0028304
4 x 0.25 4.3 9.6 26.2
0028305
5 x 0.25 4.7 12 31
0028306
6 x 0.25 5.1 14.4 39
0028307
7 x 0.25 5.1 16.8 42
0028308
8 x 0.25 6.2 19.2 49.2
0028310
10 x 0.25 6.8 24 58
0028312
12 x 0.25 7 28.8 67
0028314
14 x 0.25 7.3 33.6 75.3
0028316
16 x 0.25 7.7 38.4 84.3
0028318
18 x 0.25 8.1 43.2 93
0028320
20 x 0.25 8.6 48 102
0028325
25 x 0.25 9.6 60 134
0028330
30 x 0.25 10.3 72 155
0028332
32 x 0.25 10.7 76.8 164
0028336
36 x 0.25 11.1 86.4 182.2
0028337
37 x 0.25 11.4 88.8 185
0028340
40 x 0.25 12 96.1 200
0028350
50 x 0.25 12.9 120 257.1
0028402
2 x 0.34 4.2 6.6 25
0028403
3 x 0.34 4.4 9.9 31
0028404
4 x 0.34 4.8 13.1 43.2
0028405
5 x 0.34 5.5 16.5 53.8
0028406
6 x 0.34 5.9 19.6 55
0028407
7 x 0.34 5.9 22.8 62
0028408
8 x 0.34 7.1 26.1 73.1
0028410
10 x 0.34 7.6 32.6 82
0028412
12 x 0.34 7.8 39.1 102
0028414
14 x 0.34 8.2 45.7 109
0028416
16 x 0.34 8.7 52 127
0028420
20 x 0.34 9.6 65.2 159.3
0028421
21 x 0.34 10.4 68.6 167
0028425
25 x 0.34 11.2 81.6 190
0028430
30 x 0.34 11.6 98 226
0028436
36 x 0.34 12.5 118 284
0028440
40 x 0.34 13.5 131 317
0028450
50 x 0.34 15 163 407
0028502
2 x 0.5 4.7 9.6 40
0028503
3 x 0.5 5 14.4 47
0028504
4 x 0.5 5.6 19.2 56
0028505
5 x 0.5 6.1 24 65
0028507
7 x 0.5 6.9 33.6 82
0028508 8 x 0.5 8 38.4 90
0028510 10 x 0.5 8.6 48 117
0028512 12 x 0.5 8.9 58 133
0028516
16 x 0.5 10.2 77 170
0028520
20 x 0.5 11.4 96 214
0028525
25 x 0.5 12.7 120 265
0028530
30 x 0.5 13.2 144 304
0028540
40 x 0.5 15.8 192 392
0028602
2 x 0.75 5.1 14.4 48
0028603
3 x 0.75 5.6 21.6 57
0028604
4 x 0.75 6.1 28.8 69
0028605
5 x 0.75 6.9 36 78
0028607
7 x 0.75 7.5 50 112
0028608
8 x 0.75 8.7 58 126
0028610
10 x 0.75 9.4 72 149
0028612
12 x 0.75 10.1 86 176
0028616
16 x 0.75 11.2 115 218
0028620
20 x 0.75 12.4 144 274
0028625
25 x 0.75 14 180 285
0028702
2 x 1 5.6 19.2 55
0028703
3 x 1 5.9 29 70
0028704
4 x 1 6.4 38.4 79
0028705
5 x 1 7.3 48 98
0028802
2 x 1.5 6.2 29 74
0028803
3 x 1.5 6.8 43 89
0028804
4 x 1.5 7.4 58 105

Benefits

  • Space-saving installation due to small cable diameters
  • Versatile application possibilities
  • Depending on the quantity, the outer sheath can also be produced in other colours on request, e.g. to match the specific colour of a device.

Application range

  • UNITRONIC® LiYY is also used as a control and signal cable in electronics of computer systems, electronic control equipment, office machines, balances, etc.
  • Dry or damp rooms
  • Occasional flexing

Product features

  • Despite the large number of cores, LiYY data cables have small outer diameters
  • Flame-retardant according to IEC 60332-1-2

Norm references / approvals

  • Based on VDE 0812

Design

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of PVC
  • Outer sheath made of PVC
    Outer sheath colour: pebble grey (RAL 7032)

Classification

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • DIN 47100 without colour repetition, refer to table T9

Operating capacitance

  • approx. 120 nF/km

Peak operating voltage

  • (not for power applications)
    at 0.14 mm²: 350 V
    at ≥ 0.25 mm²: 500 V

Inductance

  • approx. 0.65 mH/km

Conductor design

  • Stranded, fine-wire
    0.34 mm²: 7-wire

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Test voltage

  • At 0.14 mm²: 1200 V

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging: Ring ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
Photographs are not to scale and do not represent detailed images of the respective products.