UNITRONIC® LiYCY (TP)

Shielded data cable with colour code according to DIN 47100 and twisted in pairs

UNITRONIC® LiYCY (TP) - shielded PVC data cable with colour code DIN 47100 for use in machinery and apparatus construction and in measurement, control and regulation technology

(TP) = twisted pair

Interference signals

Article number Dimensions in mm2 per conductor Outer diameter (mm) Copper index (kg/km) Weight (kg/km)
UNITRONIC® LiYCY (TP)
0035131
2 x 2 x 0.14 5.3 18.5 39
0035141
3 x 2 x 0.14 5.8 23 48
0035132
4 x 2 x 0.14 6.2 26.6 54
0035133
6 x 2 x 0.14 7.1 48.5 85
0035150
8 x 2 x 0.14 8.2 53.7 97
0035134
10 x 2 x 0.14 8.7 59 110
0035135
12 x 2 x 0.14 8.9 66 142
0035136
16 x 2 x 0.14 10.2 79 154
0035142
20 x 2 x 0.14 11.3 97 184
0035137
25 x 2 x 0.14 12.5 113 238
0035800
2 x 2 x 0.25 6.3 28 54
0035801
3 x 2 x 0.25 7.1 39.6 68.5
0035802
4 x 2 x 0.25 7.6 44.9 81
0035803
6 x 2 x 0.25 8.5 69.5 115
0035804
8 x 2 x 0.25 10.3 76.9 130
0035805
10 x 2 x 0.25 11 102 158
0035806
12 x 2 x 0.25 11.3 120 190
0035807
16 x 2 x 0.25 12.5 146.5 238
0035808
25 x 2 x 0.25 16.1 205 344
0035810
2 x 2 x 0.5 7.9 48.1 93
0035811
3 x 2 x 0.5 8.7 73.7 129
0035812
4 x 2 x 0.5 9.4 82 146
0035813
6 x 2 x 0.5 11.1 110 198
0035814
8 x 2 x 0.5 13.1 139 259
0035816
12 x 2 x 0.5 14.9 198.3 354
0035817
16 x 2 x 0.5 16.5 240 459
0035820
2 x 2 x 0.75 8.5 58 106
0035821
3 x 2 x 0.75 9.4 84 140
0035822
4 x 2 x 0.75 10.7 108 179
0035827
5 x 2 x 0.75 11.1 126 215
0035823
6 x 2 x 0.75 12.1 146 246
0035824
8 x 2 x 0.75 14.7 180 305
0035825
12 x 2 x 0.75 16.2 261 456
0035830
2 x 2 x 1 9 84 142
0035831
3 x 2 x 1 10.4 96 173
0035832
4 x 2 x 1 11.3 121 212
0035836
5 x 2 x 1 11.8 161 266

Benefits

  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)
  • Overall shield minimises electrical
    interference

Application range

  • Versatile applications for computer systems, electronic control and regulating devices, office machines, scales etc.
  • Dry or damp rooms

Product features

  • Good protection against capacitive interference from external electric fields (e.g. power cable)
  • Flame-retardant according to IEC 60332-1-2

Norm references / approvals

  • Based on VDE 0812

Design

  • Finely stranded bare copper wires
  • Core insulation made of PVC
  • Twisted pair (TP) structure
  • Tin-plated copper braiding
  • Outer sheath made of PVC
    Outer sheath colour: pebble grey (RAL 7032)

Classification

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to appendix T9

Operating capacitance

  • C/C approx. 120 nF/km
    C/S: approx. 160 nF/km

Peak operating voltage

  • (not for power applications)
    at 0.14 mm²: 350 V
    at ≥ 0.25 mm²: 500 V

Inductance

  • approx. 0.65 mH/km

Conductor design

  • Fine copper wire strands

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Test voltage

  • At 0.14 mm²: 1200 V

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

Unless otherwise specified, the product values shown are nominal values. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging: Ring ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
Photographs are not to scale and do not represent detailed images of the respective products.