UNITRONIC® PUR CP

Screened data transmission cable with PUR outer sheath for harsh conditions

UNITRONIC® PUR CP: Low-frequency data cable, VDE 0812 styled, PVC cores DIN 47100 coded, Screened, PUR jacket, Outdoor, Flame retardant, Oil/ Abrasion resistant

Mechanical resistanceOil-resistantInterference signalsUV-resistant

CEFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index [kg/km]Weight [kg/km]
UNITRONIC® PUR CP
0032801
3 x 0.254.72140
0032802
4 x 0.2552444
0032803
5 x 0.255.62955
0032804
7 x 0.2563768
0032805
10 x 0.257.54685
0032806
12 x 0.257.75991
0032812
4 x 0.345.72849
0032813
5 x 0.346.23060
0032821
3 x 0.55.93870
0032822
4 x 0.56.34380
0032824
7 x 0.57.665115
0032830
2 x 0.7563867
0032836
12 x 0.7510.8154225

Benefits

  • Data transmission cable with PUR sheath for increased mechanical stress, wear- and tear-resistant
  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Overall braid minimises electrical
    interference

Application range

  • Further development of the UNITRONIC® range for harsher ambient conditions where robust and screened cables in small dimensions are required.

Product features

  • Low-adhesive surface
  • PUR outer sheath is resistant to most oilsand hydraulic fluids
  • Special notch and tear-resistance
  • Good UV-resistance
  • Flame-retardant according IEC 60332-1-2

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of PVC
  • Tinned-copper braiding
  • Outer sheath made of PUR
    Outer sheath colour: pebble grey (RAL 7032)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • C/C: approx. 120 nF/km
    C/S: approx. 160 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, fine-wire
    0.34 mm²: 7-wire

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.