UNITRONIC® EB CY (TP)
Screened data transmission cable with twisted pairs and blue outer sheath
UNITRONIC® EB CY (TP): Low-frequency PVC data cable, DIN 47100 coded, Twisted Pair, Screened, Blue jacket, Intrinsically safe circuits, EN 60079-14/ VDE 0165-1
- Hazard protection type -i- is required where there is a risk of explosion
- CPR: Article number choice under www.lappkabel.com/cpr
Benefits
- Overall braid minimises electrical
interference - Decoupling of circuits by means of
twisted-pair (TP) design (crosstalk effects)
Application range
- Reliable data transmission in intrinsically safe circuits
- In EMC-sensitive environments
(electromagnetic compatibility)
Product features
- For intrinsically safe circuits (type of protection i - intrinsic safety) according to IEC 60079-14:2013 / EN 60079-14:2014 / VDE 0165-1:2014, section 16.2.2
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- Based on VDE 0812
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation made of PVC
- TP structure
- Tinned-copper braiding
- Outer sheath made of PVC
Outer sheath colour: sky blue (RAL 5015)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- DIN 47100, refer to Appendix T9
Mutual capacitance
- C/C approx. 100 nF/km
- C/S approx. 140 nF/km
Inductivity
- approx. 0.65 mH/km
Conductor stranding
- Strand, fine-wire in accordance with IEC 60228 Cl. 5
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 6 x outer diameter
Test voltage
- 2500 V
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.