UNITRONIC® LiFYCY (TP)

Screened miniature data transmission cable

UNITRONIC® LiFYCY (TP): Low-frequency PVC data cable, Extra-fine wire strand, 0.08 mm², Twisted pairs, Screened, Space-saving installation, IEC flame retardant

For requirements of microelectronics

Interference signals

CEFire

Article number Dimension and cross section in mm2Outer diameter [mm]Copper index [kg/km]Weight [kg/km]
UNITRONIC® LiFYCY (TP)
0034231
4 x 2 x 0.085.419.437
0034233
8 x 2 x 0.087.123.776

Benefits

  • Space-saving installation due to small cable diameters
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)
  • Overall braid minimises electrical
    interference

Application range

  • For protection against high-frequency interference, screened, fine-wire cables are used in many devices.
  • Wherever screened cables with smallest dimensions are required
  • Examples: microelectronics, hearing aids etc.

Product features

  • Very small dimensions
  • Flame-retardant according IEC 60332-1-2

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation made of PVC
  • TP structure
  • Tinned-copper braiding
  • Outer sheath made of PVC
    Outer sheath colour: grey (similar to pebble grey/ RAL 7032)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • C/C approx. 80 nF/km
  • C/S approx. 120 nF/km

Coupling

  • At 1 kHz: approx. 300 pF/100 m

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, extra-fine wire,
    cross-section 0.08 mm²

Minimum bending radius

  • Occasional flexing: 7.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.