UNITRONIC® PUR CP (TP)

Shielded data cable with PUR outer sheath and twisted pairs for harsh conditions

UNITRONIC® PUR CP (TP) - shielded PUR data cable in twisted pairs for oil- and abrasion-resistant use in apparatus construction and in measurement, control and regulation technology

(TP) = twisted pair

UV-resistant Interference signals Oil-resistant Mechanical resistance

Article number Number of pairs and conductor cross-section (mm²) Outer diameter [mm] Copper index (kg/km) Weight (kg/km)
UNITRONIC® PUR CP (TP)
0032850
2 x 2 x 0.25 6.3 28 54
0032851
3 x 2 x 0.25 7.1 40 66
0032852
4 x 2 x 0.25 7.6 45 81
0032854
6 x 2 x 0.25 8.5 70 115
0032860
2 x 2 x 0.5 8.6 48 93
0032861
3 x 2 x 0.5 8.7 74 129
0032862
4 x 2 x 0.5 9.4 82 146
0032864
6 x 2 x 0.5 11.1 110 198

Benefits

  • Data cable with PUR sheath for increased mechanical stress, wear-, kink- and tear-resistant
  • Durable under harsh conditions thanks to robust PUR sheath material
  • Overall shield minimises electrical
    interference
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)

Application range

  • For harsh environmental conditions where robust and shielded cables with small dimensions are necessary

Product features

  • Low-adhesive surface
  • PUR outer sheath is resistant to many oils and hydraulic fluids
  • Special notch and tear resistance
  • Good UV resistance
  • Flame-retardant according to IEC 60332-1-2

Norm references / approvals

  • Based on VDE 0812

Design

  • Finely stranded bare copper wires
  • Core insulation made of PVC
  • Twisted pair (TP) structure
  • Tin-plated copper braiding
  • Outer sheath made of PUR
    Outer sheath colour: pebble grey (RAL 7032)

Classification

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to appendix T9

Operating capacitance

  • C/C approx. 120 nF/km
    C/S: approx. 160 nF/km

Peak operating voltage

  • (not for power applications)
    at 0.14 mm²: 350 V
    at ≥ 0.25 mm²: 500 V

Inductance

  • approx. 0.65 mH/km

Conductor design

  • Fine copper wire strands

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Test voltage

  • At 0.14 mm²: 1200 V

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

Unless otherwise specified, the product values shown are nominal values. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging: Ring ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
Photographs are not to scale and do not represent detailed images of the respective products.