ETHERLINE® HEAT 6722

Industrial Ethernet cable with halogenfree PUR-jacket, tested acc. to ECE-R 118.01, designed acc.to requirements of ISO 6722, Cat.5e up to Cat.7 cables

  • Designed according to ISO 6722
  • tested acc.to ECE-R 118.01
  • For PROFINET applications

Food & BeverageMechanical and plant engineeringSuitable for outdoor useGood chemical resistanceHalogen-freeInterference signalsUV-resistant

PROFINETEtherNetIP

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
2170850
ETHERLINE® Cat. 5e FL9YBC11Y 4x2x0,22sn4x2xAWG24/71.27.73872
2170581
ETHERLINE® Cat. 6A FL09YBC11Y 4x2x0,22sn4x2xAWG24/71.38.13877
2170582
ETHERLINE® Cat. 7 FL09YBC11Y 4x2x0,22sn4x2xAWG24/71.38.13877

Benefits

  • Easy to strip and dismantle
  • Extended temperature range
  • Good resistance to oil, petrol, acids and alkalis
  • Abrasion and cut-resistant, halogen-free, oil-resistant
  • Reduction of flame propagation, density and toxicity of smoke gases in event of fire

Application range

  • For flexible applications
    (7-wire stranded conductor)
  • For fixed, flexible and protected installations inside buses
  • Suitable for connecting to of e.g. camera systems, enter-/ infotainment for passengers, ticketing systems
  • 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet

Product features

  • Good chemical resistance please see Appendix T1
  • Flame retardant acc. to ISO 6722-1
  • temperature class B on the basis of ISO 6722-1

Norm references / Approvals

  • DIN/ISO 6722
  • electrical requirements acc. to IEC 61156-6
  • tested acc.to ECE-R 118.01
  • LV 112-1, LV 212-2, LV 213-2

Product Make-up

  • Stranded tinned 7-wire conductor
  • Core insulation: Based on Polyolefin
  • Colour-coded in accordance with EIA/TIA 568A and B
  • Cat.5e: SF/UTP - copper braid and foil screening as overall screening
  • Cat.6A/Cat.7: S/FTP - copper braid as overall screening and pair screening with aluminium compound foil
  • Outer sheath: PUR compound, halogen-free
  • outer sheath colour:
    Cat.5e green (RAL 6018)
    Cat.6A yellow (RAL 1003)
    Cat.7 blue (RAL 5021)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Flexing: 15 x outer diameter
  • Fixed installation: 10 x outer diameter

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-6

Temperature range

  • Fixed installation: -40 °C to +105 °CFlexing: -30 °C to +105 °C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.