EPIC® DATA SPE Connectors
The compact Single Pair Ethernet circuit board socket is used to connect SPE connectors to a PCB. In addition to the data supply, the socket also enables a power supply of up to 50 watts for terminal devices thanks to the Power over Data Line. The connector face complies with the DIN EN IEC 63171-6 standard.
With solder pins for PCB boards
Benefits
- Fast information exchange thanks to future-proof Single Pair Ethernet (SPE) technology for a consistent and uniform network infrastructure right up to the field level.
- Compact design for use in restricted spaces.
- Connector face of the SPE connector in accordance with DIN EN IEC 63171-6.
- Power-over-Data-Line (PoDL)-capable line according to IEEE 802.3bu for simultaneous power and data supply of SPE terminals with low power requirements (up to 50 W).
Application range
- For connecting SPE connectors to a PCB inside active devices.
- For use with the SPE connector EPIC® DATA SPE-6 FA M CS1.
- For use with the SPE patch cable EPIC® DATA SPE-6 PC M-M CT001.
Norm references / Approvals
- DIN EN IEC 63171-6
Protection rating
- IP 20
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.