EPIC® DATA M12-RJ45

In the case of storms and snow in the field, the control cabinet must still be clean! This connector ensures a smooth transition of data from the outside to the inside. The control cabinet feed-through connects an M12 patch cable to an RJ45 patch cable and enables perfect sealing.

  • For panel mounting
  • installation without tools

Supplementary automation components from LappMechanical and plant engineeringAssembly timeSpace requirement

EtherNetIP

Article number
38119454
44429475
38119453
44429474

Benefits

  • Enables easy transition from M12 to RJ45.
  • When connected, protection class IP 67 can be achieved on the M12 side.
  • D-coded or x-coded available.
  • The angled shape of the connector is suitable for the space-saving cable outlet.

Application range

  • Designed as a control cabinet feed-through for connecting an M12 connection to an RJ45 patch cable.
  • For use with assembled data cables (M12D or M12X connector).

Protection rating

  • IP 67

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.