ETHERLINE® FIRE
Industrial Ethernet cable with insulation integrity
Industrial Ethernet cable for fixed installation, insulation integrity for 120 minutes, qualified for 1 GBit/s
insulation integrity for at least 120 minutes in the event of fire
Benefits
- Ensures that the cable can still transmit
data during and after a fire for 120 min
(according to EN50200) - High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
Application range
- In industrial areas that use fire as a tool
- Highly combustible or fire-prone areas
- for fixed installation
- For indoor use
Product features
- Fire behaviour:
- Halogen-free (IEC 60754-1 & EN50267-2-1)
- Flame-retardant (IEC 60332-1)
- Fire retardant (IEC 60332-3-24)
- Low smoke density (IEC 61034-2) - Circuit integrity for data cables PH120 (120 minutes) acc. to EN 50289-4-16
Product Make-up
- Solid bare copper conductor
- Core insulation: Based on Polyolefin
- each insulation will be wrapped with a special tape (anti-fire barrier)
- Twisting: 2 twisted-pair cores, stranding from 4 pairs
- Halogen-free and flame-retardant FRNC outer sheath, colour: red (similar to RAL3000)
Classification ETIM 5
- ETIM 5.0/6.0 Class-ID: EC000830
- ETIM 5.0/6.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Peak operating voltage
- (not for power applications) 125 V
Minimum bending radius
- Fixed installation: 15 x outer diameter
Characteristic impedance
- nom. 100 Ω acc. to IEC 61156-5
Temperature range
- Fixed installation: -20°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.