ETHERLINE® ROBUST FR
Industrial Ethernet cable for food and baverage, Cat.5e and Cat.7 PROFINET cable Type B, Profinet cable with special TPE jacket for rugh environements, flame retardant Industrial Ethernet cables
- For PROFINET applications
- Flame-retardant
Benefits
- Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
- Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
- Well-suited to steam cleaning
Application range
- For flexible applications
(7-wire stranded conductor) - Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
- Food and beverage industry, especially for production and processing equipment of milk and meat products
- for industrial secondary and tertiary cabling according to EN 50173-3
ISO/IEC 24702 - suitable for EtherCAT and EtherNet/IP applications
Product features
- High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
- Flame retardance makes it suitable for indoor and outdoor installations
- 2pair: 10/100 Mbit/s for Industrial Ethernet
- 4pair: 100Mbit/s up to 10 Gbit/s for Industrial Ethernet
- Many applications with Industrial Ethernet, e.g. PROFINET type B, i.e. fixed installation and flexible use.
Norm references / Approvals
- UV-resistant according to ISO 4892-2
- Flame-retardant according IEC 60332-1-2
- Ozone-resistant according to EN 50396
Product Make-up
- 7-wire bare stranded copper conductor
- Core insulation: Based on Polyolefin
- Screening: wrapped with braided tinned-copper wires
- Outer sheath made of special TPE
- Colour: black
Classification ETIM 5
- ETIM 5.0/6.0 Class-ID: EC000830
- ETIM 5.0/6.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Minimum bending radius
- Flexing: 10 x outer diameter
- Fixed installation: 8 x outer diameter
Characteristic impedance
- nom. 100 Ω acc. to IEC 61156-6
Temperature range
- Fixed installation: -50°C to +80°C
- Flexing: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
- Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.