ETHERLINE® T1L FLEX

Ethernet-APL data cable for flexible use

Flexible, shielded Ethernet APL data cable (10 Mbit/s) for hazardous areas in the process industry, bridging distances up to 1000 m, with UL approval.

Ethernet-APL

Supplementary automation components from LappOil & GasSuitable for outdoor useGood chemical resistanceFlame-retardantAssembly timeOil-resistantUV-resistant

CECULUS

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
2170919
ETHERLINE T1L FLEX FC Y 1x2x18/7AWG1x2x18/7AWG2.558.00.00195

Benefits

  • Ethernet Advanced Physical Layer (Ethernet-APL) enables data transmission via Ethernet up to the field level in hazardous environments of the process industry.
  • Fast and efficient transmission of large amounts of data via Ethernet at 10 Mbit/s for bridging long distances (trunk length up to 1000 m or spurs up to 200 m).
  • Ethernet-APL supports the "Intrinsically Safe" ignition protection type and is based on the 2-WISE (2-Wire Intrinsically Safe Ethernet) concept according to IEC TS 60079-47, thus achieving explosion protection technology with a high level of protection.
  • Power-over-Data-Line (PoDL)-capable line according to IEEE 802.3bu for simultaneous power and data supply of SPE terminals with low power requirements (up to 50 W).
  • Ideal protection against electromagnetic interference due to double shielding of aluminum-clad foil and copper braided shield with high coverage (SF/UTP).

Application range

  • Especially suitable for long transmission distances up to 1000 m according to IEC 61156-13.
  • For Single Pair Ethernet (SPE) applications 10Base-T1-L according to IEEE 802.3cg.
  • Especially for demanding applications in the process industry.
  • PLTC-ER approval for open wiring between cable tray and industrial machines/plants acc. to NEC 725.154 (D)
  • PVC outer sheath is resistant to acids and alkalis

Product features

  • FC variant with
    UL/CSA certification (CMG / PLTC)
  • High flame retardance acc. to IEC 60332-3-24 and CSA FT4
  • UL Cable Flame Test
  • UV-resistant UL SUN RES
  • Oil-resistant according to UL OIL RES I

Norm references / Approvals

  • Transmission characteristics acc. to IEC 61156-13
  • 10BASE-T1L (IEEE 802.3cg)
  • Power over Data Line (PoDL), IEEE 802.3bu
  • 2 WISE Ethernet (IEC/TS 60079-47)

Product Make-up

  • Stranded conductor, 7-wire, bare
  • Core insulation: Based on Polyolefin
  • Fast Connect (FC) cable design
  • Screening: wrapping of laminated aluminium foil in combination with tinned copper braiding
  • Outer sheath made of PVC
    Outer sheath colour: sky blue (RAL 5015)

Classification ETIM 5

  • ETIM 5.0/6.0 Class-ID: EC000830
  • ETIM 5.0/6.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Fixed installation: 4 x outer diameter
  • Flexing: 8 x outer diameter

Test voltage

  • Core/core: 2000 V
  • Core/screen: 2000 V

Characteristic impedance

  • nom. 100 Ω

Temperature range

  • Fixed installation (IEC): -40°C bis +80°C
    UL: max. +80°C
  • Flexing: -30°C to +70°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.